??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M458-E818-AX0-RM148-005
HELP_VARIABLE
Company
Balluff
Description
Bulkhead Connectors
Bill of material
BALLUFF BCC M458-E818-AX0-RM148-005
VERF
Availability
Available
BC
Order code
BCC0LJP
TC
Product identifier
BCC M458-E818-AX0-RM148-005
PX
Product view
57750_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.055 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = RJ45-Male, straight, 8-pin, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.